regionSelectionBanner.message
country.us
08:07:47 GMT+0000 (Coordinated Universal Time)


3800-2RS-C2
Angular contact ball bearing
Angular contact ball bearing 38..-B-2RS-TVH, double row, seals, plastic cage


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 19 mm | Outside diameter |
B | 7 mm | Width |
Cr | 2.080 N | Basic dynamic load rating, radial |
C0r | 1.370 N | Basic static load rating, radial |
Cur | 72 N | Fatigue load limit, radial |
nG | 21.100 1/min | Limiting speed |
≈m | 0,009 kg | text.product.weight |
Mounting dimensions
da min | 12 mm | Minimum diameter shaft shoulder |
Da max | 17 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 15,85 mm | Shoulder diameter outer ring |
D2 | 16,85 mm | Caliber diameter outer ring |
d1 | 13,3 mm | Shoulder diameter inner ring |
d2 | 12,23 mm | Caliber diamter inner ring |
a | 9 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Operating conditions for bearing 3800-2RS
In work for 3800-2RS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Deutsch
Einbau von Wälzlagern - Einbau von Schrägkugellagern und Kegelrollenlagern

2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau

2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection