Select a different country or region to see content for your location.
United States
07:26:30 GMT+0000 (Coordinated Universal Time)



3313-BD-XL-C3
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL, double row, X-life, steel sheet metal cage
Replaces
3313-BD-C3
Preferred product


Main Dimensions & Performance Data
d | 65 mm | Bore diameter |
D | 140 mm | Outside diameter |
B | 58,7 mm | Width |
Cr | 150.000 N | Basic dynamic load rating, radial |
C0r | 119.000 N | Basic static load rating, radial |
Cur | 8.100 N | Fatigue load limit, radial |
nG | 4.900 1/min | Limiting speed |
nϑr | 5.300 1/min | Reference speed |
≈m | 3,73 kg | Weight |
Mounting dimensions
da min | 77 mm | Minimum diameter shaft shoulder |
Da max | 128 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum fillet radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 120,48 mm | Shoulder diameter outer ring |
D2 | 124,92 mm | Caliber diameter outer ring |
d1 | 93,4 mm | Shoulder diameter inner ring |
d2 | 90,58 mm | Caliber diamter inner ring |
a | 83,5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |