Select a different country or region to see content for your location.
United States
12:14:04 GMT+0000 (Coordinated Universal Time)



3310-BD-XL-2HRS-TVH
Angular contact ball bearing
Angular contact ball bearing 33..-BD-XL-2HRS-TVH, double row, X-life, seals, plastic cage
Replaces
3310-B-2RSR-TVH, 3310-BD-2HRS-TVH
Preferred product
Product information


Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 44,4 mm | Width |
Cr | 93.000 N | Basic dynamic load rating, radial |
C0r | 70.000 N | Basic static load rating, radial |
Cur | 4.850 N | Fatigue load limit, radial |
nG | 4.900 1/min | Limiting speed |
≈m | 1,78 kg | Weight |
Mounting dimensions
da min | 61 mm | Minimum diameter shaft shoulder |
Da max | 99 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum fillet radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 93,26 mm | Shoulder diameter outer ring |
D2 | 96,75 mm | Caliber diameter outer ring |
d1 | 71,47 mm | Shoulder diameter inner ring |
d2 | 69,05 mm | Caliber diamter inner ring |
a | 64,2 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |