Select a different country or region to see content for your location.
United States
00:33:26 GMT+0000 (Coordinated Universal Time)


3216-B-2RSR-TVH
Angular contact ball bearing
Angular contact ball bearing 32..-B-2RSR-TVH, double row, seals, plastic cage
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| d | 80 mm | Bore diameter |
| D | 140 mm | Outside diameter |
| B | 44,4 mm | Width |
| Cr | 99.000 N | Basic dynamic load rating, radial |
| C0r | 102.000 N | Basic static load rating, radial |
| Cur | 5.100 N | Fatigue load limit, radial |
| nG | 2.700 1/min | Limiting speed |
| ≈m | 2,38 kg | Weight |
Mounting dimensions
| da min | 91 mm | Minimum diameter shaft shoulder |
| Da max | 129 mm | Maximum diameter of housing shoulder |
| ra max | 2 mm | Maximum fillet radius |
Dimensions
| rmin | 2 mm | Minimum chamfer dimension |
| D1 | 120,32 mm | Shoulder diameter outer ring |
| D2 | 124,48 mm | Caliber diameter outer ring |
| d1 | 98,5 mm | Shoulder diameter inner ring |
| a | 69,1 mm | Distance between the apexes of the pressure cones |
| α | 25 ° | Contact angle |
Temperature range
| Tmin | -20 °C | Operating temperature min. |
| Tmax | 100 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch