Select a different country or region to see content for your location.
United States
18:58:06 GMT+0000 (Coordinated Universal Time)



3209-BD-XL-2HRS
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL-2HRS, double row, X-life, seals, steel sheet metal cage
Replaces
3209-BD-2HRS
Preferred product


Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 85 mm | Outside diameter |
B | 30,2 mm | Width |
Cr | 50.000 N | Basic dynamic load rating, radial |
C0r | 39.000 N | Basic static load rating, radial |
Cur | 2.700 N | Fatigue load limit, radial |
nG | 6.300 1/min | Limiting speed |
≈m | 0,644 kg | Weight |
Mounting dimensions
da min | 52 mm | Minimum diameter shaft shoulder |
Da max | 78 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
D1 | 75,1 mm | Shoulder diameter outer ring |
D2 | 78,09 mm | Caliber diameter outer ring |
d1 | 59,9 mm | Shoulder diameter inner ring |
d2 | 57,73 mm | Caliber diamter inner ring |
a | 50,3 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Your current product variant
Design variant | B | Bearing without filling slot |
Changed internal design | D | D |
Sealing | 2HRS | Contact seal on both sides |
Cage | JH | Steel sheet metal |
Tolerance class | P6 | Class6 (P6), better than PN |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | GA13 | Ball bearing and insert bearing grease |
Axial internal clearance | CN | Group N (CN) |
Characteristics
Operating conditions for bearing 3209-BD-XL-2HRS
In work for 3209-BD-XL-2HRS
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OZS | Englisch
Double Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch