Select a different country or region to see content for your location.
United States
18:30:16 GMT+0000 (Coordinated Universal Time)



3203-BD-XL-2HRS-TVH-C3
Angular contact ball bearing
Angular contact ball bearing 32..-BD-XL-2HRS-TVH, double row, X-life, seals, plastic cage
Replaces
3203-B-2RSR-TVH-C3, 3203-BD-2HRS-TVH-C3
Preferred product


Main Dimensions & Performance Data
d | 17 mm | Bore diameter |
D | 40 mm | Outside diameter |
B | 17,5 mm | Width |
Cr | 15.500 N | Basic dynamic load rating, radial |
C0r | 9.500 N | Basic static load rating, radial |
Cur | 660 N | Fatigue load limit, radial |
nG | 14.600 1/min | Limiting speed |
≈m | 0,094 kg | Weight |
Mounting dimensions
da min | 21,2 mm | Minimum diameter shaft shoulder |
Da max | 35,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 33,94 mm | Shoulder diameter outer ring |
D2 | 36,09 mm | Caliber diameter outer ring |
d1 | 25,8 mm | Shoulder diameter inner ring |
d2 | 24,43 mm | Caliber diamter inner ring |
a | 23,5 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2015-02-13 | Broschüre | OZS | Englisch
Double Row Angular Contact Ball Bearings

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products