Select a different country or region to see content for your location.
United States
20:10:23 GMT+0000 (Coordinated Universal Time)


3201-BB-TVH-C3
Angular contact ball bearing
Angular contact ball bearing 32..-B-TVH, double row, plastic cage
Replaces
3201-B-TVH-C3, 3201BB.TVH.C3
Preferred product


Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 32 mm | Outside diameter |
B | 15,9 mm | Width |
Cr | 10.500 N | Basic dynamic load rating, radial |
C0r | 5.800 N | Basic static load rating, radial |
Cur | 300 N | Fatigue load limit, radial |
nG | 18.400 1/min | Limiting speed |
nϑr | 20.000 1/min | Reference speed |
≈m | 0,054 kg | Weight |
Mounting dimensions
da min | 16,2 mm | Minimum diameter shaft shoulder |
Da max | 27,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 25,99 mm | Shoulder diameter outer ring |
D2 | 27,77 mm | Caliber diameter outer ring |
d1 | 17,8 mm | Shoulder diameter inner ring |
d2 | 17,2 mm | Caliber diamter inner ring |
a | 16,5 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products