Select a different country or region to see content for your location.
United States
23:38:58 GMT+0000 (Coordinated Universal Time)


3005-2Z
Angular contact ball bearing
Angular contact ball bearing 30..-B-2Z-TVH, double row, shields, plastic cage
Replaces
3005 2Z
Preferred product


Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 16 mm | Width |
Cr | 15.200 N | Basic dynamic load rating, radial |
C0r | 10.900 N | Basic static load rating, radial |
Cur | 570 N | Fatigue load limit, radial |
nG | 11.900 1/min | Limiting speed |
nϑr | 11.100 1/min | Reference speed |
≈m | 0,106 kg | Weight |
Mounting dimensions
da min | 28,2 mm | Minimum diameter shaft shoulder |
Da max | 43,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 40,06 mm | Shoulder diameter outer ring |
D2 | 41,76 mm | Caliber diameter outer ring |
d1 | 32,1 mm | Shoulder diameter inner ring |
d2 | 30,3 mm | Caliber diamter inner ring |
a | 23,4 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products