Select a different country or region to see content for your location.
United States
03:05:24 GMT+0000 (Coordinated Universal Time)


3004-A70-88
Angular contact ball bearing
Angular contact ball bearing 30..-B-TVH, double row, plastic cage


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 16 mm | Width |
Cr | 14.300 N | Basic dynamic load rating, radial |
C0r | 9.400 N | Basic static load rating, radial |
Cur | 490 N | Fatigue load limit, radial |
nG | 18.100 1/min | Limiting speed |
nϑr | 13.200 1/min | Reference speed |
≈m | 0,091 kg | Weight |
Mounting dimensions
da min | 23,2 mm | Minimum diameter shaft shoulder |
Da max | 38,8 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum fillet radius |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
D1 | 35 mm | Shoulder diameter outer ring |
D2 | 36,38 mm | Caliber diameter outer ring |
d1 | 27,1 mm | Shoulder diameter inner ring |
d2 | 25,31 mm | Caliber diamter inner ring |
a | 21,1 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing 3004
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting angular contact | Englisch
Mounting of rolling bearings -Mounting of angular contact ball bearings and tapered roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch