Select a different country or region to see content for your location.
United States
12:55:27 GMT+0000 (Coordinated Universal Time)


3000-2Z
Angular contact ball bearing
Angular contact ball bearing 30..-B-2RZ-TVH, double row, shields, plastic cage
Replaces
3000 2Z
Preferred product


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 26 mm | Outside diameter |
B | 12 mm | Width |
Cr | 5.700 N | Basic dynamic load rating, radial |
C0r | 3.200 N | Basic static load rating, radial |
Cur | 166 N | Fatigue load limit, radial |
nG | 23.400 1/min | Limiting speed |
nϑr | 21.900 1/min | Reference speed |
≈m | 0,03 kg | Weight |
Mounting dimensions
da min | 12 mm | Minimum diameter shaft shoulder |
Da max | 24 mm | Maximum diameter of housing shoulder |
ra max | 0,3 mm | Maximum fillet radius |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
D1 | 20,65 mm | Shoulder diameter outer ring |
D2 | 21,16 mm | Caliber diameter outer ring |
d1 | 15,6 mm | Shoulder diameter inner ring |
d2 | 14,25 mm | Caliber diamter inner ring |
a | 12,6 mm | Distance between the apexes of the pressure cones |
α | 25 ° | Contact angle |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products