Select a different country or region to see content for your location.
United States
07:07:48 GMT+0000 (Coordinated Universal Time)

Hauptabmessungen und Leistungsdaten
d1 | 280 mm | Bohrungsdurchmesser |
G | Tr315X5 | Gewinde |
B1 | 112 mm | Hülsenlänge |
≈m | 10,4 kg | Weight |
Abmessungen
d | 300 mm | Bohrungsdurchmesser |
a1 | 7 mm | Lagerüberstand |
IG | 21 mm | Gewindelänge |
Zusätzliche Informationen
1:12 | Kegel |
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products