Select a different country or region to see content for your location.
United States
19:53:46 GMT+0000 (Coordinated Universal Time)


AH3960-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Frequently bought together



Main Dimensions & Performance Data
| d1 | 280 mm | Bore diameter |
| G | Tr315X5 | Thread |
| B1 | 112 mm | Sleeve length |
| ≈m | 10,4 kg | Weight |
Mounting dimensions
| G1 | M8 | Thread oil connector |
| a | 8,5 mm | Distance oil connector |
| IG1 | 12 mm | Thread depth oil connector |
Dimensions
| d | 300 mm | Bore diameter |
| a1 | 7 mm | Bearing overhang |
| IG | 21 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
| Design | H | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
