Select a different country or region to see content for your location.
United States
00:04:29 GMT+0000 (Coordinated Universal Time)


AH39/1320G-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Frequently bought together



Main Dimensions & Performance Data
d1 | 1.270 mm | Bore diameter |
G | Tr1400X8 | Thread |
B1 | 360 mm | Sleeve length |
≈m | 421 kg | Weight |
Mounting dimensions
G1 | G1/4 | Thread oil connector |
a | 15 mm | Distance oil connector |
IG1 | 15 mm | Thread depth oil connector |
Dimensions
d | 1.320 mm | Bore diameter |
a1 | 18 mm | Bearing overhang |
IG | 55 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | H | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
