Select a different country or region to see content for your location.
United States
18:07:20 GMT+0000 (Coordinated Universal Time)


AH3344-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part



Main Dimensions & Performance Data
d1 | 200 mm | Bore diameter |
G | Tr240X4 | Thread |
B1 | 210 mm | Sleeve length |
≈m | 16,2 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 8,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 220 mm | Bore diameter |
a1 | 8 mm | Bearing overhang |
IG | 30 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | H | With |