Select a different country or region to see content for your location.
United States
00:51:37 GMT+0000 (Coordinated Universal Time)


AH3240-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Replaces
AH3240H



Main Dimensions & Performance Data
d1 | 190 mm | Bore diameter |
G | Tr220X4 | Thread |
B1 | 153 mm | Sleeve length |
≈m | 6,7 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,5 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 200 mm | Bore diameter |
a1 | 7 mm | Bearing overhang |
IG | 24 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | H | With |