Select a different country or region to see content for your location.
United States
02:03:41 GMT+0000 (Coordinated Universal Time)


AH3160G
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Frequently bought together

Main Dimensions & Performance Data
d1 | 280 mm | Bore diameter |
G | Tr320X5 | Thread |
B1 | 192 mm | Sleeve length |
≈m | 20 kg | Weight |
Dimensions
d | 300 mm | Bore diameter |
a1 | 8 mm | Bearing overhang |
IG | 30 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
