Select a different country or region to see content for your location.
United States
23:00:03 GMT+0000 (Coordinated Universal Time)


AH3038
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Preferred product
Frequently bought together

Main Dimensions & Performance Data
d1 | 180 mm | Bore diameter |
G | Tr205X4 | Thread |
B1 | 96 mm | Sleeve length |
≈m | 3,651 kg | Weight |
Dimensions
d | 190 mm | Bore diameter |
a1 | 6 mm | Bearing overhang |
IG | 18 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |


