Select a different country or region to see content for your location.
United States
22:34:53 GMT+0000 (Coordinated Universal Time)


AH24152-H
Withdrawal sleeve
Withdrawal sleeve AH..-H, accessory rolling bearing, hydraulic, finished part
Replaces
AH24152H



Main Dimensions & Performance Data
d1 | 240 mm | Bore diameter |
G | Tr280X4 | Thread |
B1 | 202 mm | Sleeve length |
≈m | 16,25 kg | Weight |
Mounting dimensions
G1 | G1/8 | Thread oil connector |
a | 8,5 mm | Distance oil connector |
IG1 | 12 mm | Thread depth oil connector |
Dimensions
d | 260 mm | Bore diameter |
a1 | 16 mm | Bearing overhang |
IG | 22 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | H | With |