Select a different country or region to see content for your location.
United States
18:11:03 GMT+0000 (Coordinated Universal Time)


AH24060
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part

Main Dimensions & Performance Data
d1 | 280 mm | Bore diameter |
G | Tr310X5 | Thread |
B1 | 184 mm | Sleeve length |
≈m | 15,5 kg | Weight |
Dimensions
d | 300 mm | Bore diameter |
a1 | 18 mm | Bearing overhang |
IG | 24 mm | Thread length |
Additional information
1:30 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |