Select a different country or region to see content for your location.
United States
00:18:27 GMT+0000 (Coordinated Universal Time)


AH209
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part

Main Dimensions & Performance Data
d1 | 40 mm | Bore diameter |
G | M50x1,5 | Thread |
B1 | 26 mm | Sleeve length |
≈m | 0,09 kg | Weight |
Dimensions
d | 45 mm | Bore diameter |
a1 | 3 mm | Bearing overhang |
IG | 6 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |
Recently viewed products