Select a different country or region to see content for your location.
United States
00:48:08 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | Tr480X5 | Thread |
d2 | 560 mm | Outerside diameter |
B | 60 mm | Width |
≈m | 29 kg | Weight |
Mounting dimensions
d1 | 530 mm | Chamfer diameter |
ds | M16 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 230 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |