Select a different country or region to see content for your location.
United States
10:07:53 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr240X4 | Thread |
d2 | 290 mm | Outerside diameter |
B | 34 mm | Width |
≈m | 5,1 kg | Weight |
Mounting dimensions
d1 | 270 mm | Chamfer diameter |
ds | M10 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 54 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |

