Select a different country or region to see content for your location.
United States
21:16:55 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr530X6 | Thread |
d2 | 630 mm | Outerside diameter |
B | 68 mm | Width |
≈m | 45,7 kg | Weight |
Mounting dimensions
d1 | 590 mm | Chamfer diameter |
ds | M20 | Thread locking bolt |
Additional information
4 | Number of screws | |
MaL | 464 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |

