Select a different country or region to see content for your location.
United States
02:01:31 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr1250X8 | Thread |
d2 | 1.390 mm | Outerside diameter |
B | 110 mm | Width |
≈m | 245 kg | Weight |
Mounting dimensions
d1 | 1.335 mm | Chamfer diameter |
ds | M24 | Thread locking bolt |
Additional information
8 | Number of screws | |
MaL | 798 Nm | Tightening torque |
Downloads:
Your current product variant
Design | Standard | Without |

