Select a different country or region to see content for your location.
Country or Region
United States
Apply
en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Rolling and Plain Bearings
/
Accessories
/
Seals
/
SD
/
SD10X17X3
Share
14:24:03 GMT+0000 (Coordinated Universal Time)
SD10X17X3
Radial rotary shaft seal
Double lip sealing ring SD
Preferred product
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Unit system
Metric
Imperial
Main Dimensions & Performance Data
d
10
mm
Bore diameter
D
17
mm
Outside diameter
B
3
mm
Width
≈m
0,43
g
Weight
Downloads:
Data sheet (PDF)