Select a different country or region to see content for your location.
United States
05:07:02 GMT+0000 (Coordinated Universal Time)


RWDR10-R-NBR
Radial rotary shaft seal
Radial rotary shaft seal RWDR..-R-NBR, seat outer ring

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 98 mm | Outside diameter |
B | 6 mm | Width |
≈m | 0,05 kg | Weight |
Downloads:
Your current product variant
R-Sealing | R | Contact seal |
Sealing | NBR |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.