Select a different country or region to see content for your location.
United States
19:01:39 GMT+0000 (Coordinated Universal Time)


G16X25X3
Radial rotary shaft seal
Single lip sealing ring G
Frequently bought together

Main Dimensions & Performance Data
| D | 25 mm | Outside diameter |
| ≈m | 1,6 g | Weight |
Main dimensions
| B | 3 mm | Width |
Downloads:
Your current product variant
| Sealing | NBR |


