Select a different country or region to see content for your location.
United States
04:43:55 GMT+0000 (Coordinated Universal Time)


DR.GE260-DO-0031
Radial rotary shaft seal
Seals 2RS for maintenance-free spherical plain bearings and spherical plain bearings requiring maintenance are designed for indoor applications and are suitable for operating temperatures from –30 °C to +130 °C.
Frequently bought together

Main Dimensions & Performance Data
| d | 309,2 mm | Bore diameter |
| D | 328,2 mm | Outside diameter |
| B | 4,8 mm | Width |
| ≈m | 32,5 g | Weight |
Main dimensions
| B | 4,8 mm | Width |
Downloads:
Your current product variant
| R-Sealing | R | Contact seal |
| Sealing | PUR |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
