Select a different country or region to see content for your location.
United States
11:53:28 GMT+0000 (Coordinated Universal Time)


KSR30-B0-16-10-15-15
Roller chain idler sprocket unit
Roller chain idler sprocket units KSR..-B0, sprocket made from steel or sintered iron
Replaces
KSR 30.BO.16.10.15.15
Preferred product

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
d | 0,018 mm | Upper tolerance |
d | 0 mm | Lower tolerance |
C1 | 15,3 mm | Thickness of sprocket |
D0 | 122,2 mm | Pitch circle diameter (gearing) |
Dk | 131 mm | Tip diameter (gearing) |
≈m | 1,09 kg | Weight |
Mounting dimensions
p | 25,4 mm | Tooth set |
z | 15 | Number of teeth |
x | ISO chain | |
W | M8 X 1,0 mm | Width accros flats |
Dimensions
C2 | 2 mm | Chamfer width |
D | 62 mm | Outside diameter |
B1 | 35,7 mm | Locking collar total width |
C | 18 mm | Width, outer ring |
d3 | 44 mm | Outside diameter locking collar/locknut |
d3 | 44 mm | Outside diameter eccentric locking collar |
W | 4 mm | Width of flats |
B1 | 35,7 mm | Locking collar width |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:


All
English

2017-10-28 | Katalog | SG 1 | Englisch