Select a different country or region to see content for your location.
United States
17:37:15 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
b1 | 24 mm | Length retaining ring |
e | 31 mm | Width inner retaining ring |
h1 | 15 mm | Hight retaining ring |
≈m | 77 g | Weight |
Mounting dimensions
b3 | 26 mm | Width retaining slot |
t | 10 mm | Hight retaining slot |
Dimensions
s | 5 mm | Thickness |
d5 | 12 mm | Diameter fixing hole spacing |
Additional information
M10x20 | Hexagonal bolt | |
51 Nm | Mounting torque screw |
Downloads: