Select a different country or region to see content for your location.
United States
15:42:27 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
b1 | 60 mm | Length retaining ring |
e | 46 mm | Width inner retaining ring |
h1 | 21 mm | Hight retaining ring |
≈m | 0,433 kg | Weight |
Mounting dimensions
b3 | 62 mm | Width retaining slot |
t | 16 mm | Hight retaining slot |
Dimensions
s | 7 mm | Thickness |
d5 | 22 mm | Diameter fixing hole spacing |
Additional information
M20x40 | Hexagonal bolt | |
430 Nm | Mounting torque screw |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products