Select a different country or region to see content for your location.
United States
05:10:38 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 200 mm | Bore diameter |
d2 | 248 mm | Outside diameter |
s | 2,5 mm | Thickness |
≈m | 248 g | Weight |
Mounting dimensions
d3 | 222 mm | Plant diameter outside |
b2 | 20 mm | Distance lug |
M | 194 mm | Distance lug |
b1 | 18 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products