Select a different country or region to see content for your location.
United States
04:25:57 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 160 mm | Bore diameter |
d2 | 199 mm | Outside diameter |
s | 2,5 mm | Thickness |
≈m | 158 g | Weight |
Mounting dimensions
d3 | 180 mm | Plant diameter outside |
b2 | 18 mm | Distance lug |
M | 154 mm | Distance lug |
b1 | 14 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products