Select a different country or region to see content for your location.
United States
04:16:33 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 150 mm | Bore diameter |
d2 | 188 mm | Outside diameter |
s | 2 mm | Thickness |
≈m | 115 g | Weight |
Mounting dimensions
d3 | 170 mm | Plant diameter outside |
b2 | 16 mm | Distance lug |
M | 145 mm | Distance lug |
b1 | 14 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads:
Recently viewed products