Select a different country or region to see content for your location.
United States
20:05:54 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 17 mm | Bore diameter |
d2 | 32 mm | Outside diameter |
s | 1 mm | Thickness |
≈m | 3,2 g | Weight |
Mounting dimensions
d3 | 24 mm | Plant diameter outside |
b2 | 4 mm | Distance lug |
M | 15,5 mm | Distance lug |
b1 | 4 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: