Select a different country or region to see content for your location.
United States
17:27:51 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d1 | 10 mm | Bore diameter |
d2 | 21 mm | Outside diameter |
s | 1 mm | Thickness |
≈m | 1,4 g | Weight |
Mounting dimensions
d3 | 13,5 mm | Plant diameter outside |
b2 | 3 mm | Distance lug |
M | 8,5 mm | Distance lug |
b1 | 3 mm | Width lock washer tab |
Additional information
100 | Counted quantity |
Downloads: