Select a different country or region to see content for your location.
United States
05:55:20 GMT+0000 (Coordinated Universal Time)


ZMA90/130
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series


Main Dimensions & Performance Data
d | M90X2 | Thread |
D | 130 mm | Outside diameter |
MA | 15 Nm | Mounting torque set screw |
FaB | 910.000 N | Breaking load, axial |
ML | 360 Nm | Breakawag |
MAL | 200 Nm | Mounting torque reference |
MM | 64,1 kg*cm2 | Mass moment of inertia |
≈m | 2,01 kg | Weight |
Dimensions
d1 | 120 mm | Plant diameter outside |
t | 4 mm | Hight retaining slot |
b | 10 mm | Width retaining slot |
c | 19 mm | Distance bore |
m | M8 | Threaded - threaded pin |
Downloads:

