Select a different country or region to see content for your location.
United States
21:08:23 GMT+0000 (Coordinated Universal Time)


ZMA80/120
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 80/120


Main Dimensions & Performance Data
d | M80X2 | Thread |
D | 120 mm | Outside diameter |
h | 35 mm | Height |
MA | 15 Nm | Mounting torque set screw |
FaB | 810.000 N | Breaking load, axial |
ML | 285 Nm | Breakawag |
MAL | 160 Nm | Mounting torque reference |
MM | 44,6 kg*cm2 | Mass moment of inertia |
≈m | 1,723 kg | Weight |
Dimensions
d1 | 105 mm | Plant diameter outside |
t | 4 mm | Hight retaining slot |
b | 8 mm | Width retaining slot |
c | 17,5 mm | Distance bore |
m | M8 | Threaded - threaded pin |
Downloads: