Select a different country or region to see content for your location.
United States
16:15:07 GMT+0000 (Coordinated Universal Time)


ZMA50/92
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 50/92
Preferred product


Main Dimensions & Performance Data
d | M50X1,5 | Thread |
D | 92 mm | Outside diameter |
h | 32 mm | Height |
MA | 15 Nm | Mounting torque set screw |
FaB | 680.000 N | Breaking load, axial |
ML | 130 Nm | Breakawag |
MAL | 85 Nm | Mounting torque reference |
MM | 16,1 kg*cm2 | Mass moment of inertia |
≈m | 1,138 kg | Weight |
Dimensions
d1 | 84 mm | Plant diameter outside |
t | 3,5 mm | Hight retaining slot |
b | 8 mm | Width retaining slot |
c | 16 mm | Distance bore |
m | M8 | Threaded - threaded pin |
Downloads:

