Select a different country or region to see content for your location.
United States
19:40:18 GMT+0000 (Coordinated Universal Time)


ZMA50/75
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 50/75
Preferred product


Main Dimensions & Performance Data
d | M50X1,5 | Thread |
D | 75 mm | Outside diameter |
h | 25 mm | Height |
MA | 15 Nm | Mounting torque set screw |
FaB | 415.000 N | Breaking load, axial |
ML | 130 Nm | Breakawag |
MAL | 85 Nm | Mounting torque reference |
MM | 4,89 kg*cm2 | Mass moment of inertia |
≈m | 0,462 kg | Weight |
Dimensions
d1 | 68 mm | Plant diameter outside |
t | 2,5 mm | Hight retaining slot |
b | 6 mm | Width retaining slot |
c | 12,5 mm | Distance bore |
m | M8 | Threaded - threaded pin |
Downloads:


Recently viewed products

Wait to see recently viewed products