Select a different country or region to see content for your location.
United States
10:03:29 GMT+0000 (Coordinated Universal Time)


ZMA45/85
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 45/85
Preferred product


Main Dimensions & Performance Data
d | M45X1,5 | Thread |
D | 85 mm | Outside diameter |
h | 32 mm | Height |
MA | 15 Nm | Mounting torque set screw |
FaB | 630.000 N | Breaking load, axial |
ML | 110 Nm | Breakawag |
MAL | 65 Nm | Mounting torque reference |
MM | 11,9 kg*cm2 | Mass moment of inertia |
≈m | 0,993 kg | Weight |
Dimensions
d1 | 78 mm | Plant diameter outside |
t | 3 mm | Hight retaining slot |
b | 7 mm | Width retaining slot |
c | 16 mm | Distance bore |
m | M8 | Threaded - threaded pin |
Downloads:


Recently viewed products

Wait to see recently viewed products