Select a different country or region to see content for your location.
United States
10:53:03 GMT+0000 (Coordinated Universal Time)


ZMA25/45
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 25/45
Preferred product


Main Dimensions & Performance Data
d | M25X1,5 | Thread |
D | 45 mm | Outside diameter |
h | 20 mm | Height |
MA | 5 Nm | Mounting torque set screw |
FaB | 211.000 N | Breaking load, axial |
ML | 60 Nm | Breakawag |
MAL | 25 Nm | Mounting torque reference |
MM | 0,572 kg*cm2 | Mass moment of inertia |
≈m | 0,161 kg | Weight |
Dimensions
d1 | 40 mm | Plant diameter outside |
t | 2 mm | Hight retaining slot |
b | 5 mm | Width retaining slot |
c | 10 mm | Distance bore |
m | M6 | Threaded - threaded pin |
Downloads: