Select a different country or region to see content for your location.
United States
07:50:29 GMT+0000 (Coordinated Universal Time)


ZMA20/38
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 20/38
Preferred product


Main Dimensions & Performance Data
d | M20X1 | Thread |
D | 38 mm | Outside diameter |
h | 20 mm | Height |
MA | 3 Nm | Mounting torque set screw |
FaB | 174.000 N | Breaking load, axial |
ML | 40 Nm | Breakawag |
MAL | 18 Nm | Mounting torque reference |
MM | 0,297 kg*cm2 | Mass moment of inertia |
≈m | 0,119 kg | Weight |
Dimensions
d1 | 33 mm | Plant diameter outside |
t | 2 mm | Hight retaining slot |
b | 5 mm | Width retaining slot |
c | 10 mm | Distance bore |
m | M5 | Threaded - threaded pin |
Downloads:

