Select a different country or region to see content for your location.
United States
19:27:02 GMT+0000 (Coordinated Universal Time)


ZMA15/33
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 15/33
Preferred product


Main Dimensions & Performance Data
d | M15X1 | Thread |
D | 33 mm | Outside diameter |
h | 16 mm | Height |
MA | 3 Nm | Mounting torque set screw |
FaB | 106.000 N | Breaking load, axial |
ML | 30 Nm | Breakawag |
MAL | 10 Nm | Mounting torque reference |
MM | 0,14 kg*cm2 | Mass moment of inertia |
≈m | 80 g | Weight |
Dimensions
d1 | 28 mm | Plant diameter outside |
t | 2 mm | Hight retaining slot |
b | 4 mm | Width retaining slot |
c | 8 mm | Distance bore |
m | M5 | Threaded - threaded pin |
Downloads:


Recently viewed products

Wait to see recently viewed products