Select a different country or region to see content for your location.
United States
15:19:48 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | M55X2 | Thread |
D | 75 mm | Outside diameter |
h | 16 mm | Height |
MA | 5 Nm | Mounting torque set screw |
FaB | 229.000 N | Breaking load, axial |
ML | 150 Nm | Breakawag |
MAL | 95 Nm | Mounting torque reference |
MM | 2,77 kg*cm2 | Mass moment of inertia |
≈m | 243,43 g | Weight |
Dimensions
d1 | 68 mm | Plant diameter outside |
t | 3 mm | Hight retaining slot |
b | 7 mm | Width retaining slot |
c | 8 mm | Distance bore |
m | M6 | Threaded - threaded pin |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products