Select a different country or region to see content for your location.
United States
07:29:39 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | M15X1 | Thread |
D | 25 mm | Outside diameter |
h | 8 mm | Height |
MA | 1 Nm | Mounting torque set screw |
FaB | 50.000 N | Breaking load, axial |
ML | 30 Nm | Breakawag |
MAL | 10 Nm | Mounting torque reference |
MM | 0,021 kg*cm2 | Mass moment of inertia |
≈m | 17,412 g | Weight |
Dimensions
d1 | 21 mm | Plant diameter outside |
t | 2 mm | Hight retaining slot |
b | 3 mm | Width retaining slot |
c | 4 mm | Distance bore |
m | M4 | Threaded - threaded pin |
Downloads:
Recently viewed products