Select a different country or region to see content for your location.
United States
12:28:11 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | M12X1 | Thread |
D | 22 mm | Outside diameter |
h | 8 mm | Height |
MA | 1 Nm | Mounting torque set screw |
FaB | 38.000 N | Breaking load, axial |
ML | 30 Nm | Breakawag |
MAL | 8 Nm | Mounting torque reference |
MM | 0,013 kg*cm2 | Mass moment of inertia |
≈m | 14,49 g | Weight |
Dimensions
d1 | 18 mm | Plant diameter outside |
t | 2 mm | Hight retaining slot |
b | 3 mm | Width retaining slot |
c | 4 mm | Distance bore |
m | M4 | Threaded - threaded pin |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch