Select a different country or region to see content for your location.
United States
14:19:43 GMT+0000 (Coordinated Universal Time)


AM80
Precision locknut
Precision locknuts AM, segments for clamping
Replaces
AM 80
Preferred product


Main Dimensions & Performance Data
d | M80X2 | Thread |
D | 110 mm | Outside diameter |
h | 30 mm | Height |
FaB | 670.000 N | Breaking load, axial |
ML | 770 Nm | Breakawag |
MAL | 160 Nm | Mounting torque reference |
Mm | 21,3 kg*cm2 | Mass moment of inertia |
≈m | 920 g | Weight |
Mounting dimensions
Mm | 20 Nm | Mounting torque set screw |
Dimensions
b | 8 mm | Bore diameter blind hole |
t | 10 mm | Depth blind hole |
d1 | 98 mm | Pitch circle diameter 1 (holes) |
c | 10 mm | Distance bore |
m | M10 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch