Select a different country or region to see content for your location.
United States
09:55:48 GMT+0000 (Coordinated Universal Time)


AM60
Precision locknut
Precision locknuts AM, segments for clamping
Replaces
AM 60
Preferred product


Main Dimensions & Performance Data
d | M60X2 | Thread |
D | 90 mm | Outside diameter |
h | 26 mm | Height |
FaB | 550.000 N | Breaking load, axial |
ML | 365 Nm | Breakawag |
MAL | 100 Nm | Mounting torque reference |
Mm | 9,4 kg*cm2 | Mass moment of inertia |
≈m | 650 g | Weight |
Mounting dimensions
Mm | 15 Nm | Mounting torque set screw |
Dimensions
b | 6 mm | Bore diameter blind hole |
t | 8 mm | Depth blind hole |
d1 | 80 mm | Pitch circle diameter 1 (holes) |
c | 8 mm | Distance bore |
m | M8 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch