Select a different country or region to see content for your location.
United States
21:11:01 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | M40X1,5 | Thread |
D | 85 mm | Outside diameter |
h | 32 mm | Height |
FaB | 570.000 N | Breaking load, axial |
ML | 120 Nm | Breakawag |
MAL | 55 Nm | Mounting torque reference |
Mm | 7,6 kg*cm2 | Mass moment of inertia |
≈m | 0,788 kg | Weight |
Mounting dimensions
Mm | 5 Nm | Mounting torque set screw |
Dimensions
b | 6 mm | Bore diameter blind hole |
t | 8 mm | Depth blind hole |
d1 | 58 mm | Pitch circle diameter 1 (holes) |
c | 6 mm | Distance bore |
m | M6 | Threaded - threaded pin |
H11 | Bore diameter blind hole housing fit |
Downloads:


All
English

2018-03-15 | Technische Produktinformation | TPI 123 | Englisch
Bearings for screw drives

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products